Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Elesa+Ganter
El çarkları
GN 923
GN 923 R
GN 923 R B
GN 923 - Disk Handwheels, Aluminum, Powder Coated without keyway, Type B with handle
Elesa+Ganter
...
GN 923 R
GN 923 R B
GN 923 - Disk Handwheels, Aluminum, Powder Coated without keyway, Type B with handle
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Disc Handwheel GN 923-100-B12-R-SR
Vertical Mode
Expand Table
Preferred catalog language
TR
Reset filters
1/5
E+G PARTNUMBER
PARTNUMBER
D1 [mm]
H7 Bore
D2
D3 [mm]
D4 [mm]
B [mm]
H [mm]
L1 [mm]
~
L2 [mm]
L3 [mm]
R [mm]
Ø Handle GN 798
ZG [mm]
recommended countersunk washer
VS
Color
FARBEVIS
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
GN 923-63-B8-R-SR
63
B8
23
17.0
13.0
7.0
16
27
20.0
20.5
17
GN 184-16
Silver, textured finish
0.1150
84879090
YES
Product details
GN 923-63-B10-R-SW
63
B10
23
17.0
13.0
7.0
16
27
20.0
20.5
20
GN 184-16
Black, textured finish
0.1130
84879090
YES
Product details
GN 923-63-B10-R-SR
63
B10
23
17.0
13.0
7.0
16
27
20.0
20.5
19
GN 184-16
Silver, textured finish
0.1130
84879090
YES
Product details
GN 923-80-B10-R-SW
80
B10
26
17.0
13.0
7.0
16
26
43.5
27.5
16
GN 184-16
Black, textured finish
0.1200
84879090
YES
Product details
GN 923-80-B10-R-SR
80
B10
26
17.0
13.0
7.0
16
26
43.5
27.5
16
GN 184-16
Silver, textured finish
0.1200
84879090
YES
Product details
GN 923-80-B12-R-SW
80
B12
26
17.0
13.0
7.0
16
26
43.5
27.5
16
GN 184-16
Black, textured finish
0.1200
84879090
YES
Product details
GN 923-80-B12-R-SR
80
B12
26
17.0
13.0
7.0
16
26
43.5
27.5
16
GN 184-16
Silver, textured finish
0.1200
84879090
YES
Product details
GN 923-100-B10-R-SW
100
B10
28
22.0
14.0
9.5
17
30
58.0
36.0
18
GN 184-20
Black, textured finish
0.1888
84879090
YES
Product details
GN 923-100-B10-R-SR
100
B10
28
22.0
14.0
9.5
17
30
58.0
36.0
18
GN 184-20
Silver, textured finish
0.1888
84879090
YES
Product details
GN 923-100-B12-R-SW
100
B12
28
22.0
14.0
9.5
17
30
58.0
36.0
18
GN 184-20
Black, textured finish
0.1800
84879090
YES
Product details
GN 923-100-B12-R-SR
100
B12
28
22.0
14.0
9.5
17
30
58.0
36.0
18
GN 184-20
Silver, textured finish
0.1800
84879090
YES
Product details
GN 923-125-B12-R-SW
125
B12
31
22.0
15.0
11.0
18
33
61.0
45.5
22
GN 184-20
Black, textured finish
0.3400
84879090
YES
Product details
GN 923-125-B12-R-SR
125
B12
31
22.0
15.0
11.0
18
33
61.0
45.5
22
GN 184-20
Silver, textured finish
0.3400
84879090
YES
Product details
GN 923-125-B14-R-SW
125
B14
31
22.0
15.0
11.0
18
33
61.0
45.5
22
GN 184-20
Black, textured finish
0.3200
84879090
YES
Product details
GN 923-125-B14-R-SR
125
B14
31
22.0
15.0
11.0
18
33
61.0
45.5
22
GN 184-20
Silver, textured finish
0.3200
84879090
YES
Product details
GN 923-140-B14-R-SW
140
B14
36
28.5
16.5
13.0
19
36
76.0
52.0
24
GN 184-25
Black, textured finish
0.4193
84879090
YES
Product details
GN 923-140-B14-R-SR
140
B14
36
28.5
16.5
13.0
19
36
76.0
52.0
24
GN 184-25
Silver, textured finish
0.4193
84879090
YES
Product details
GN 923-140-B16-R-SW
140
B16
36
28.5
16.5
13.0
19
36
76.0
52.0
24
GN 184-25
Black, textured finish
0.4200
84879090
YES
Product details
GN 923-140-B16-R-SR
140
B16
36
28.5
16.5
13.0
19
36
76.0
52.0
24
GN 184-25
Silver, textured finish
0.4200
84879090
YES
Product details
Sıkıştırılmış görünümü göster (32 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Elesa+Ganter
- GN 923
Sipariş numarası
GN 923-100-B12-R-SR
Shorttext
Disk Handwheels, Aluminum, Powder Coated without keyway, Type B with handle
Son değişiklik
15.10.2025 08:31:55
Parça
Anahtar Kelimeler
çarkları
Sınıflandırmalar
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening
CNS
CNSERPBASE Object Properties
Order Number
GN 923-100-B12-R-SR
Certificate RoHS
YES
Customs Tariff Number
84879090
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-03-02 Diskli el çarkı
ECLASS 10.1
23-01-03-02 Diskli el çarkı
ECLASS 10.0.1
23-01-03-02 Diskli el çarkı
ECLASS 9.1
23-01-03-02 Diskli el çarkı
ECLASS 9.0
23-01-03-02 Disc hand wheel
ECLASS 8.1
23-01-03-02 Disc hand wheel
ECLASS 8.0
23-01-03-02 Disc hand wheel
ECLASS 7.1
23-01-03-02 Disc hand wheel
ECLASS 7.0
23-01-03-02 Disc handwheel
ECLASS 6.2
23-01-03-02 Disc handwheel
ECLASS 6.1
23-01-03-02 Disc handwheel
ECLASS 6.0
23-01-03-02 Disc handwheel
ECLASS 5.1
23-01-03-02 Disc handwheel